K 32 TWIST-it Crimping tool for cable end-sleeves and twin cable end-sleeves 0.14 - 10 mm²

K 32 TWIST-it Crimping tool for cable end-sleeves and twin cable end-sleeves 0.14 - 10 mm²

  • Trapezoid crimping suitable for box terminals
  • One crimping profile for all cross-sections due to automatic cross-section adjustment
  • Uniquely high service life
  • TWIST-it crimping die for more flexibility and safety
  • Locking crimping die for error prevention
  • Extremely small, lightweight and ergonomic
Show Less
Read More

Features

  • Quick change between front and lateral sleeve insertion
  • Toothed crimping die for optimum extraction of the crimping connection
  • With ratchet for consistently controlled crimp results
  • With anchor point for attaching a safety rope
  • Ergonomic design with small hand opening angle and balanced weight

suitable for

  • Push-in, spring terminal and screw technology

Specifications

Crimping range of cable end-sleeves 0.14 - 10 mm²
Crimping range of twin cable end-sleeves 2 x 0.25 - 2 x 4 mm²
Length 177 mm
Weight 0.298 kg
*Klauke® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.

Ordering Information

Ordering information
{{model}}
PART NO. Description
K32 TWIST-it Crimping tool for cable end sleeves and twin cable end sleeves 0.14 - 10 mm²  Buy Now
Accessories
{{model}}
PART NO. Description
SK30L Steel carrying case  Buy Now
SK32L Steel carrying case  Buy Now
SK43L Steel carrying case  Buy Now